ifm logo


Setting guide for unit types VT, VK, VN, VSE

Please choose your application:

  • Fans
  • BV category 2
  • BV category 3
  • BV category 4
  • Motors and fans
  • Group / category 1
  • Motors and pumps
  • Group / category 2 / 4
  • Pumpen
  • Group / category 3


Recommended machine vibration limits
according to ISO 10816/14694


V_eff: 10 Hz ... 1000 Hz ab 600 U/min
V_eff:   2 Hz ... 1000 Hz ab 120 U/min

V_eff = 0,707 x V_peak
V_peak = 1,41 x V_eff